Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Earth leakage circuit breaker with auxiliary device [EC002695]
Bill of material
187180
PREVIEW
Preview
PLID
187180
MANUTYPEDESC
Manufacturer Type Description
AFDD-13/2/B/003-A
DESCSHORT
Short Description
Arc Fault Detection Device, 2p, B, 13 A, 30 mA, type A
DESCLONG
Long Description
High-quality arc fault detection device (AFDD) with residual current device/miniature circuit breaker combination, line voltage-independent, contact position indicator red - green, terminal rear plug protection, tri-stable slide catch - enables removal from existing busbar system, comprehensive range of accessories suitable for subsequent installation, wide range of rated fault currents, rated operational currents up to 40 A, tripping characteristics B, C, D, rated breaking capacity 10 kA, suitable for outdoor use (on-site power and outdoor distribution board) up to -25 °C
INTNO
International product number
4015081822294
NETTO_WEIGHT
Netto weight
0.27700 kg
ECLASS_13_0
Earth leakage circuit breaker with auxiliary device [ADI479012]
ETIM_9_0
Earth leakage circuit breaker with auxiliary device [EC002695]
EF001391
Number of poles
2
EF000228
Rated voltage
230 V
EF000227
Rated current
13 A
EF002358
Rated fault current
0.03 A
EF002560
Leakage current type
A
EF002568
Current limiting class
3
EF012628
Rated short-circuit breaking capacity according to EN 61009
10 kA
EF006065
Rated short-circuit breaking capacity according to IEC 60947-2
0 kA
EF000034
Frequency
50 Hz
EF000889
Release characteristic
B
EF005997
Concurrently switching neutral conductor
false
EF002569
Over voltage category
3
EF002570
Pollution degree
2
EF002950
Width in number of modular spacings
3
EF000218
Built-in depth
67 mm
EF008149
Additional equipment attached at delivery
Fire protection switch
EF007680
Rated switch current auxiliary device
0 A
EF007683
Rated voltage auxiliary device
230 V
EF008071
Control voltage type auxiliary equipment
AC
EF005474
Degree of protection (IP)
IP20
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices